Print Back
V-Rings
Unit of Measure

Specifications

Seal Type

N/A VRS2

Cross Section Height

N/A 0.16 in4.064 mm

Fitted Width

N/A 0.35 in8.89 mm

Fitted Width Tolerance

N/A 0.03 in0.762 mm

Shaft Size Maximum

N/A 1.3 in33.02 mm

Shaft Size Minimum

N/A 1.22 in30.988 mm

Width on Shaft

N/A 0.31 in7.874 mm

Overall Width

N/A 0.41 in10.414 mm

Material

N/A Nitrile

Inch/Metric

N/A Inch