COMPANY HEADER
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-B
Part Number ESASC-B, End Covers
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Closed
Number of Bolts
N/A
4
Dimensions
Cover Diameter
N/A
3.53 in
89.7 mm
Flange Diameter
N/A
3.96 in
100.6 mm
Overall Width
N/A
1.95 in
49.5 mm