COMPANY HEADER
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-C
Part Number ESASC-C, End Covers
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Closed
Number of Bolts
N/A
4
Dimensions
Cover Diameter
N/A
4.08 in
103.6 mm
Flange Diameter
N/A
4.69 in
119.1 mm
Overall Width
N/A
2.19 in
55.6 mm