Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-E
Part Number ESASC-E, End Covers
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Closed
Number of Bolts
N/A
4
Dimensions
Cover Diameter
N/A
4.57 in
116.1 mm
Flange Diameter
N/A
5.08 in
129 mm
Overall Width
N/A
2.19 in
55.6 mm