COMPANY HEADER
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-K
Part Number ESASC-K, End Covers
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Closed
Number of Bolts
N/A
6
Dimensions
Cover Diameter
N/A
9.43 in
239.5 mm
Flange Diameter
N/A
10.63 in
270 mm
Overall Width
N/A
2.75 in
69.9 mm