COMPANY HEADER
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Self-Aligning Housing Closed End Covers
> Part Number ESASC-L
Part Number ESASC-L, End Covers
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Closed
Number of Bolts
N/A
6
Dimensions
Cover Diameter
N/A
11.63 in
295.3 mm
Flange Diameter
N/A
12.79 in
325 mm
Overall Width
N/A
3.1 in
78.7 mm