Print Back
Designed for the heavy duty needs of underground mining equipment, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Specifications

Max Torque

N/A 6876 lb·ft

Max Speed

N/A 2000 rpm

Inertia-No Coupling

N/A 16.72 lb·ft²

Inertia-Coupling Only

N/A 1.99 lb·ft²

Weight

N/A 105 lb

Outside Diameter

N/A 13.125 in

Overall Length

N/A 5 in