Print Back
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1120-HUB-3.434-7/8X7/16KW-SS PH

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored

Color

N/A Gray/Metallic

Bore Type

N/A Finished Bore and Keyway

Weight

N/A 55.37 lb

Dimensional Data

Lovejoy® Grid Coupling Size

N/A 1120

Set Screw Style Coupling Size (Dimension T)

N/A 5/8-11

Keyway Size (W x D)

N/A 7/8 in

Height

N/A 7.060 in

Length thru Bore

N/A 0.278 in

Width

N/A 7.060 in

Length thru Bore

N/A 5.880 in149.35 mm

Dimension HD

N/A 7.060 in179.32 mm

Min. Bore (Dimensions ID1/ID2)

N/A 2.375 in60.33 mm

Max. Bore (Dimensions ID1/ID2)

N/A 5.000 in127.00 mm

Cubic inches

N/A 293.07978 in³

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1120T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2120H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1120T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1120H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1120T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2120V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1120T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1120V