Print Back
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1050-HUB-45MMH7-14X3.8MMKW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored

Color

N/A Gray/Metallic

Bore Type

N/A Finished Bore and Keyway

Weight

N/A 2.44 lb

Dimensional Data

Bore Size 

N/A 45.00 mm

Lovejoy® Grid Coupling Size

N/A 1050

Set Screw Style Coupling Size (Dimension T)

N/A M6 x 6

Keyway Size (W x D)

N/A 14 X 3.8 mm

Height

N/A 2.630 in

Depth

N/A 0.104 in

Width

N/A 2.630 in

Length thru Bore

N/A 2.380 in60.45 mm

Dimension HD

N/A 2.630 in66.80 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.512 in13.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 1.890 in48.00 mm

Cubic inches

N/A 16.46219 in³

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1050T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2050H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1050T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1050H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1050T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2050V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1050T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1050V