Print Back
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1030-SHAFT HUB-1"-1/4X1/8KW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored

Color

N/A Gray/Metallic

Bore Type 

N/A Finished Bore and Keyway

Weight

N/A 2.01 lb

Dimensional Data

Bore Size 

N/A 1 in

Lovejoy® Grid Coupling Size

N/A 1030

Set Screw Style Coupling Size (Dimension T)

N/A 8-32

Keyway Size (W x D)

N/A 1/4 x 1/8 in

Height

N/A 3.690 in

Length thru Bore

N/A 0.145 in

Width

N/A 3.690 in

Length thru Bore

N/A 1.620 in41.15 mm

Min. Bore (Dimensions ID1/ID2)

N/A Solid

Max. Bore (Dimensions ID1/ID2)

N/A 1.630 in41.40 mm

Dimension FD

N/A 3.690 in93.73 mm

Dimension HD

N/A 2.340 in59.44 mm

Cubic inches

N/A 22.05804 in³

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1030T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2030H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1030T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1030H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1030T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2030V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1030T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1030V