Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1200-CVR SET 2PC-HZ IN

Type

N/A Grid

Material

N/A Aluminum

Weight

N/A 110.80 lb

Cover Style

N/A Horizontal

Color

N/A Silver

Dimensional Data

Height

N/A 29.800 in

Depth

N/A 14.000 in

Width

N/A 29.800 in

Cubic inches

N/A 12432.56000 in³

Dimensional Data of Related Coupling

Outside Diameter

N/A 29.800 in756.92 mm

Dimension L (Horizontal Style Cover)

N/A 14.000 in355.60 mm

Coupling Part Numbers

Lovejoy® Grid Coupling Size

N/A 1200