Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1150-HUB-73MM PILOT

Type

N/A Grid

Material

N/A 1045 Steel

Style

N/A Horizontal

Color

N/A Gray/Metallic

Weight

N/A 205.77 lb

Dimensional Data

Height

N/A 10.600 in

Depth

N/A 7.200 in

Width

N/A 10.600 in

Cubic inches

N/A 808.99200 in³

Dimensional Data of Related Coupling

Outside Diameter

N/A 0.417 in10.60 mm

Length thru Bore

N/A 7.200 in182.88 mm

Coupling Part Numbers

Lovejoy® Grid Coupling Size

N/A 1150