Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number N 044/SK 20022/AN 36/W 36
Part Number N 044/SK 20022/AN 36/W 36, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Specifications
Series
N/A
222K
Removal Nut O.D. C
N/A
279.53 mm
11.005 in
Bearing Number
N/A
22240K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
180 mm
7.087 in
Tolerance
1
N/A
-0.13 mm
-0.005 in
Adapter Dimensions
Major Diameter
N/A
217.02 mm
8.544 in
L
2
N/A
118 mm
4.646 in
a
N/A
5 mm
0.197 in
Accessory Numbers
Removal Nut
N/A
N 44
Sleeve
N/A
SK 20022
Locknut
N/A
AN 36
Lockwasher and Lockplates
N/A
W 36
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)