Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number RN 36/SK 18023/AN 32/W 32
Part Number RN 36/SK 18023/AN 32/W 32, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Specifications
Series
N/A
223K
Removal Nut O.D. C
N/A
250.83 mm
9.875 in
Bearing Number
N/A
22336K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
160 mm
6.299 in
Tolerance
1
N/A
-0.13 mm
-0.005 in
Adapter Dimensions
Major Diameter
N/A
194.79 mm
7.669 in
L
2
N/A
154 mm
6.063 in
a
N/A
6 mm
0.236 in
Accessory Numbers
Removal Nut
N/A
RN 36
Sleeve
N/A
SK 18023
Locknut
N/A
AN 32
Lockwasher and Lockplates
N/A
W 32
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)