Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push-Type Removable Sleeve, Locknut and Lockwasher
> Part Number RN 56/SK 28023/N 052/P 52
Part Number RN 56/SK 28023/N 052/P 52, Push-Type Removable Sleeve, Locknut and Lockwasher
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
Unit of Measure
Imperial
Metric
Both
Specifications
|
Shaft Dimensions
|
Adapter Dimensions
|
Accessory Numbers
Specifications
Series
N/A
223K
Removal Nut O.D. C
N/A
385.78 mm
15.188 in
Bearing Number
N/A
22356K
Taper
N/A
1:12
Shaft Dimensions
Diameter d
N/A
260 mm
10.236 in
Tolerance
1
N/A
-0.15 mm
-0.006 in
Adapter Dimensions
Major Diameter
N/A
301.27 mm
11.861 in
L
2
N/A
210 mm
8.268 in
a
N/A
10 mm
0.394 in
Accessory Numbers
Removal Nut
N/A
RN 56
Sleeve
N/A
SK 28023
Locknut
N/A
N 052
Lockwasher and Lockplates
N/A
P 52
1
Tolerance range is from +0 to value listed.
2
Tolerance -0 to + 0.4 mm (-0 to +1/64 in)