Aurora Bearing Company
901 Aucutt Rd.
Montgomery, IL 60538
Phone:
630.859.2030 •
Fax:
630.859.0971
Email:
customersupport@aurorabearing.com
•
Website:
www.aurorabearing.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push Type Sleeve
> Part Number SK 20022 X 180 MM
Part Number SK 20022 X 180 MM, Push Type Sleeve
Unit of Measure
Imperial
Metric
Both
Specifications
d
N/A
7.087 in
L
N/A
4.646 in
Major Dia - B
N/A
8.628
Threads No. per Inch
N/A
8
G
N/A
0.709 in
A
N/A
7.89 in
F
N/A
0.178 in
Taper
N/A
1:12