The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Push Type Sleeve
> Part Number SK 22023 X 200 MM
Part Number SK 22023 X 200 MM, Push Type Sleeve
Unit of Measure
Imperial
Metric
Both
Specifications
d
N/A
7.874 in
L
N/A
7.126 in
Major Dia - B
N/A
9.442
Threads No. per Inch
N/A
6
G
N/A
1.181 in
A
N/A
8.688 in
F
N/A
0.178 in
Taper
N/A
1:12