The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
> Part Number CA10T115S
Part Number CA10T115S, Steel Open End Cover with T Seal
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Open
Shaft Size
N/A
1 15/16 in
Dimensions
Outside Diameter
N/A
3.56 in
90.4 mm
Width
N/A
1.36 in
34.5 mm
Dimension F
N/A
3.14 in
79.8 mm