The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
> Part Number CK09T107S
Part Number CK09T107S, Steel Open End Cover with T Seal
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Type
N/A
Open
Shaft Size
N/A
1 7/16 in
Dimensions
Outside Diameter
N/A
3.36 in
85.3 mm
Width
N/A
1.36 in
34.5 mm
Dimension F
N/A
2.94 in
74.7 mm