Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 30 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22206YMC3

Dimensions

D - Outer Diameter

N/A 62 mm2.4409 in

B' - Inner Ring Width

N/A 20 mm0.7874 in

B - Outer Ring Width

N/A 20 mm0.7874 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.040 in

da - Inner Ring Backing Diameter

N/A 38.000 mm1.500 in

Da - Outer Ring Backing Diameter

N/A 56 mm2.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 64300 N14400 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 56800 N12800 lbf

Factors

e - ISO Factor3 N/A 0.31
Y0 - ISO Factor4 N/A 2.1
Y1 - ISO Factor5 N/A 2.15
Y2 - ISO Factor6 N/A 3.2

Reference Thermal Speed Rating (Grease)

N/A 7900 rpm
Reference Thermal Speed Rating (Oil)7 N/A 9900 rpm
Cg - Geometry Factor8 N/A 0.0368
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.