Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 40 mm

O.D. (D)

N/A 80 mm3.1496 in

B' - Inner Ring Width

N/A 23 mm0.9055 in

B - Outer Ring Width

N/A 23 mm0.9055 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 99600 N22400 lbf
e Factor1 N/A 0.27

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.00 mm0.040 in
r - Outer Ring "To Clear" Radius3 N/A 1 mm0.040 in

Shaft Backing Shoulder Diameter

N/A 50.000 mm2.000 in

Housing Backing Shoulder Diameter

N/A 73.0 mm2.900 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 93400 N21000 lbf

Thermal Reference Speed - Grease 

N/A 6200 rpm
Thermal Reference Speed - Oil4 N/A 7700 rpm

Key Dimensions

Y0 Factor5 N/A 2.41

Factors

Y1 Factor 6 N/A 2.47
Y2 Factor 7 N/A 3.67
Geometry Factor (Cg)8 N/A 0.0439
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.