
Design Unit |
N/A Metric |
Bore (d) |
N/A 50 mm |
O.D. (D) |
N/A 90 mm3.5433 in |
B' - Inner Ring Width |
N/A 23 mm0.9055 in |
B - Outer Ring Width |
N/A 23 mm0.9055 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 112000 N25100 lbf |
| e Factor1 | N/A 0.24 |
| R - Inner Ring "To Clear" Radius2 | N/A 1.00 mm0.040 in |
| r - Outer Ring "To Clear" Radius3 | N/A 1 mm0.040 in |
Shaft Backing Shoulder Diameter |
N/A 59.000 mm2.300 in |
Housing Backing Shoulder Diameter |
N/A 82.000 mm3.200 in |