
Design Unit |
N/A Metric |
Bore (d) |
N/A 55 mm |
O.D. (D) |
N/A 100 mm3.937 in |
B' - Inner Ring Width |
N/A 25 mm0.9843 in |
B - Outer Ring Width |
N/A 25 mm0.9843 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 134000 N30100 lbf |
| e Factor1 | N/A 0.23 |
| R - Inner Ring "To Clear" Radius2 | N/A 1.50 mm0.060 in |
| r - Outer Ring "To Clear" Radius3 | N/A 1.5 mm0.06 in |
Shaft Backing Shoulder Diameter |
N/A 66.000 mm2.600 in |
Housing Backing Shoulder Diameter |
N/A 91.000 mm3.600 in |