Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 60 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22212YMW33

Dimensions

D - Outer Diameter

N/A 110 mm4.3307 in

B' - Inner Ring Width

N/A 28 mm1.1024 in

B - Outer Ring Width

N/A 28 mm1.1024 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 1.5 mm0.060 in
r - Outer Ring "To Clear" Radius2 N/A 1.5 mm0.06 in

da - Inner Ring Backing Diameter

N/A 72 mm2.800 in

Da - Outer Ring Backing Diameter

N/A 100.0 mm4.000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 164000 N36900 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 163000 N36600 lbf

Factors

e - ISO Factor3 N/A 0.24
Y0 - ISO Factor4 N/A 2.78
Y1 - ISO Factor5 N/A 2.84
Y2 - ISO Factor6 N/A 4.23

Reference Thermal Speed Rating (Grease)

N/A 4500 rpm
Reference Thermal Speed Rating (Oil)7 N/A 5600 rpm
Cg - Geometry Factor8 N/A 0.0551
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.