
Design Unit |
N/A Metric |
Bore (d) |
N/A 60 mm |
O.D. (D) |
N/A 110 mm4.3307 in |
B' - Inner Ring Width |
N/A 28 mm1.1024 in |
B - Outer Ring Width |
N/A 28 mm1.1024 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 164000 N36900 lbf |
| e Factor1 | N/A 0.24 |
| R - Inner Ring "To Clear" Radius2 | N/A 1.50 mm0.060 in |
| r - Outer Ring "To Clear" Radius3 | N/A 1.5 mm0.06 in |
Shaft Backing Shoulder Diameter |
N/A 72 mm2.800 in |
Housing Backing Shoulder Diameter |
N/A 100.0 mm4.000 in |