Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 120 mm

O.D. (D)

N/A 215 mm8.4646 in

B' - Inner Ring Width

N/A 58 mm2.2835 in

B - Outer Ring Width

N/A 58 mm2.2835 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 772000 N174000 lbf
e Factor1 N/A 0.25

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.0 mm0.080 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.08 in

Shaft Backing Shoulder Diameter

N/A 143 mm5.6000 in

Housing Backing Shoulder Diameter

N/A 196 mm7.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 647000 N145000 lbf

Thermal Reference Speed - Grease 

N/A 2700 rpm
Thermal Reference Speed - Oil4 N/A 3200 rpm

Key Dimensions

Y0 Factor5 N/A 2.64

Factors

Y1 Factor 6 N/A 2.7
Y2 Factor 7 N/A 4.02
Geometry Factor (Cg)8 N/A 0.0778
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.