
Design Unit |
N/A Metric |
Bore (d) |
N/A 130 mm |
O.D. (D) |
N/A 230 mm9.0551 in |
B' - Inner Ring Width |
N/A 64 mm2.5197 in |
B - Outer Ring Width |
N/A 64 mm2.5197 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 945000 N212000 lbf |
| e Factor1 | N/A 0.26 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.5 mm0.100 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2.5 mm0.1 in |
Shaft Backing Shoulder Diameter |
N/A 155 mm6.1000 in |
Housing Backing Shoulder Diameter |
N/A 210 mm8.300 in |