Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 130 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22226YMW33C4

Dimensions

D - Outer Diameter

N/A 230 mm9.0551 in

B' - Inner Ring Width

N/A 64 mm2.5197 in

B - Outer Ring Width

N/A 64 mm2.5197 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius2 N/A 2.5 mm0.1 in

da - Inner Ring Backing Diameter

N/A 155 mm6.1000 in

Da - Outer Ring Backing Diameter

N/A 210 mm8.3000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 945000 N212000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 757000 N170000 lbf

Factors

e - ISO Factor3 N/A 0.26
Y0 - ISO Factor4 N/A 2.56
Y1 - ISO Factor5 N/A 2.62
Y2 - ISO Factor6 N/A 3.9

Reference Thermal Speed Rating (Grease)

N/A 2400 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2900 rpm
Cg - Geometry Factor8 N/A 0.0819
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.