Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 130 mm

O.D. (D)

N/A 230 mm9.0551 in

B' - Inner Ring Width

N/A 64 mm2.5197 in

B - Outer Ring Width

N/A 64 mm2.5197 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 945000 N212000 lbf
e Factor1 N/A 0.26

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.1 in

Shaft Backing Shoulder Diameter

N/A 155 mm6.1000 in

Housing Backing Shoulder Diameter

N/A 210 mm8.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 757000 N170000 lbf

Thermal Reference Speed - Grease 

N/A 2400 rpm
Thermal Reference Speed - Oil4 N/A 2900 rpm

Key Dimensions

Y0 Factor5 N/A 2.56

Factors

Y1 Factor 6 N/A 2.62
Y2 Factor 7 N/A 3.9
Geometry Factor (Cg)8 N/A 0.0819
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.