Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 200 mm

O.D. (D)

N/A 360 mm14.1732 in

B' - Inner Ring Width

N/A 98 mm3.8583 in

B - Outer Ring Width

N/A 98 mm3.8583 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2010000 N452000 lbf
e Factor1 N/A 0.27

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 236.000 mm9.300 in

Housing Backing Shoulder Diameter

N/A 323.000 mm12.7000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 1580000 N356000 lbf

Thermal Reference Speed - Grease 

N/A 1500 rpm
Thermal Reference Speed - Oil4 N/A 1700 rpm

Key Dimensions

Y0 Factor5 N/A 2.44

Factors

Y1 Factor 6 N/A 2.5
Y2 Factor 7 N/A 3.72
Geometry Factor (Cg)8 N/A 0.0992
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.