Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 220 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 22244YMBW33C2

Dimensions

D - Outer Diameter

N/A 400 mm15.748 in

B' - Inner Ring Width

N/A 108 mm4.252 in

B - Outer Ring Width

N/A 108 mm4.2520 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 261 mm10.3000 in

Da - Outer Ring Backing Diameter

N/A 359.000 mm14.100 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2310000 N520000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1850000 N415000 lbf

Factors

e - ISO Factor3 N/A 0.27
Y0 - ISO Factor4 N/A 2.45
Y1 - ISO Factor5 N/A 2.51
Y2 - ISO Factor6 N/A 3.73

Reference Thermal Speed Rating (Grease)

N/A 1300 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1500 rpm
Cg - Geometry Factor8 N/A 0.1057
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.