Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 280 mm

Bore_Taper

N/A 1/12

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 22256KYMBW33W45A

Dimensions

D - Outer Diameter

N/A 500 mm19.685 in

B' - Inner Ring Width

N/A 130 mm5.118 in

B - Outer Ring Width

N/A 130 mm5.118 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius2 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 331.000 mm13.0000 in

Da - Outer Ring Backing Diameter

N/A 449 mm17.700 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 3750000 N844000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2800000 N630000 lbf

Factors

e - ISO Factor3 N/A 0.26
Y0 - ISO Factor4 N/A 2.57
Y1 - ISO Factor5 N/A 2.62
Y2 - ISO Factor6 N/A 3.91

Reference Thermal Speed Rating (Grease)

N/A 940 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1100 rpm
Cg - Geometry Factor8 N/A 0.1233
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.