Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 320.000 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 22264YMBW33W45A

Dimensions

D - Outer Diameter

N/A 580 mm22.8350 in

B' - Inner Ring Width

N/A 150 mm5.906 in

B - Outer Ring Width

N/A 150 mm5.906 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius2 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 380 mm15.000 in

Da - Outer Ring Backing Diameter

N/A 519.000 mm20.400 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 5000000 N1120000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 3720000 N835000 lbf

Factors

e - ISO Factor3 N/A 0.26
Y0 - ISO Factor4 N/A 2.52
Y1 - ISO Factor5 N/A 2.58
Y2 - ISO Factor6 N/A 3.84

Reference Thermal Speed Rating (Grease)

N/A 780 rpm
Reference Thermal Speed Rating (Oil)7 N/A 900 rpm
Cg - Geometry Factor8 N/A 0.134
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.