
Design Unit |
N/A Metric |
Bore (d) |
N/A 55 mm |
O.D. (D) |
N/A 119.993 mm4.7241 in |
B' - Inner Ring Width |
N/A 43 mm1.6929 in |
B - Outer Ring Width |
N/A 43 mm1.6929 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 266000 N59800 lbf |
| e Factor1 | N/A 0.36 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.0 mm0.080 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2 mm0.08 in |
Shaft Backing Shoulder Diameter |
N/A 69.000 mm2.700 in |
Housing Backing Shoulder Diameter |
N/A 106 mm4.200 in |