Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 60 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22312YMW33C3

Dimensions

D - Outer Diameter

N/A 130 mm5.1181 in

B' - Inner Ring Width

N/A 46 mm1.811 in

B - Outer Ring Width

N/A 46 mm1.811 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 77 mm3.000 in

Da - Outer Ring Backing Diameter

N/A 117 mm4.600 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 307000 N69000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 306000 N68800 lbf

Factors

e - ISO Factor3 N/A 0.34
Y0 - ISO Factor4 N/A 1.93
Y1 - ISO Factor5 N/A 1.98
Y2 - ISO Factor6 N/A 2.94

Reference Thermal Speed Rating (Grease)

N/A 4100 rpm
Reference Thermal Speed Rating (Oil)7 N/A 4900 rpm
Cg - Geometry Factor8 N/A 0.0532
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.