Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 65 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22313YMW33C4

Dimensions

D - Outer Diameter

N/A 140 mm5.5118 in

B' - Inner Ring Width

N/A 48 mm1.8898 in

B - Outer Ring Width

N/A 48 mm1.8898 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 84 mm3.300 in

Da - Outer Ring Backing Diameter

N/A 127 mm5.0000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 346000 N77800 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 344000 N77400 lbf

Factors

e - ISO Factor3 N/A 0.33
Y0 - ISO Factor4 N/A 2
Y1 - ISO Factor5 N/A 2.05
Y2 - ISO Factor6 N/A 3.05

Reference Thermal Speed Rating (Grease)

N/A 3900 rpm
Reference Thermal Speed Rating (Oil)7 N/A 4600 rpm
Cg - Geometry Factor8 N/A 0.0558
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.