Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 65 mm

O.D. (D)

N/A 140 mm5.5118 in

B' - Inner Ring Width

N/A 48 mm1.8898 in

B - Outer Ring Width

N/A 48 mm1.8898 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 346000 N77800 lbf
e Factor1 N/A 0.33

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.0 mm0.080 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.08 in

Shaft Backing Shoulder Diameter

N/A 84 mm3.300 in

Housing Backing Shoulder Diameter

N/A 127 mm5.0000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 344000 N77400 lbf

Thermal Reference Speed - Grease 

N/A 3900 rpm
Thermal Reference Speed - Oil4 N/A 4600 rpm

Key Dimensions

Y0 Factor5 N/A 2

Factors

Y1 Factor 6 N/A 2.05
Y2 Factor 7 N/A 3.05
Geometry Factor (Cg)8 N/A 0.0558
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.