
Design Unit |
N/A Metric |
Bore (d) |
N/A 70 mm |
O.D. (D) |
N/A 149.993 mm5.9052 in |
B' - Inner Ring Width |
N/A 51 mm2.0079 in |
B - Outer Ring Width |
N/A 51 mm2.0079 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 414000 N93100 lbf |
| e Factor1 | N/A 0.33 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.0 mm0.080 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2 mm0.08 in |
Shaft Backing Shoulder Diameter |
N/A 91 mm3.6000 in |
Housing Backing Shoulder Diameter |
N/A 135.000 mm5.300 in |