Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 100 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 22320YMW22

Dimensions

D - Outer Diameter

N/A 214.993 mm8.4643 in

B' - Inner Ring Width

N/A 73 mm2.874 in

B - Outer Ring Width

N/A 73 mm2.8740 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius2 N/A 2.5 mm0.1 in

da - Inner Ring Backing Diameter

N/A 131 mm5.1000 in

Da - Outer Ring Backing Diameter

N/A 193.000 mm7.6000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 853000 N192000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 768000 N173000 lbf

Factors

e - ISO Factor3 N/A 0.33
Y0 - ISO Factor4 N/A 2.02
Y1 - ISO Factor5 N/A 2.06
Y2 - ISO Factor6 N/A 3.07

Reference Thermal Speed Rating (Grease)

N/A 2500 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2900 rpm
Cg - Geometry Factor8 N/A 0.0746
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.