Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 180 mm

O.D. (D)

N/A 379.993 mm14.9604 in

B' - Inner Ring Width

N/A 126 mm4.9606 in

B - Outer Ring Width

N/A 126 mm4.9606 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2600000 N584000 lbf
e Factor1 N/A 0.32

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 232 mm9.2000 in

Housing Backing Shoulder Diameter

N/A 343 mm13.5000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2190000 N491000 lbf

Thermal Reference Speed - Grease 

N/A 1200 rpm
Thermal Reference Speed - Oil4 N/A 1300 rpm

Key Dimensions

Y0 Factor5 N/A 2.08

Factors

Y1 Factor 6 N/A 2.13
Y2 Factor 7 N/A 3.17
Geometry Factor (Cg)8 N/A 0.0988
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.