Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 260 mm

O.D. (D)

N/A 540 mm21.2600 in

B' - Inner Ring Width

N/A 165 mm6.4960 in

B - Outer Ring Width

N/A 165 mm6.4960 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 4550000 N1020000 lbf
e Factor1 N/A 0.32

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 321 mm12.6000 in

Housing Backing Shoulder Diameter

N/A 475 mm18.7000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 3730000 N838000 lbf

Thermal Reference Speed - Grease 

N/A 750 rpm
Thermal Reference Speed - Oil4 N/A 830 rpm

Key Dimensions

Y0 Factor5 N/A 2.08

Factors

Y1 Factor 6 N/A 2.13
Y2 Factor 7 N/A 3.17
Geometry Factor (Cg)8 N/A 0.1229
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.