
Design Unit |
N/A Metric |
Bore (d) |
N/A 400 mm |
O.D. (D) |
N/A 820 mm32.2840 in |
B' - Inner Ring Width |
N/A 243 mm9.567 in |
B - Outer Ring Width |
N/A 243 mm9.5670 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 10100000 N2280000 lbf |
| e Factor1 | N/A 0.3 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 496.000 mm19.500 in |
Housing Backing Shoulder Diameter |
N/A 729.000 mm28.7000 in |