Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 1180 mm

O.D. (D)

N/A 1660 mm65.3540 in

B' - Inner Ring Width

N/A 355 mm13.976 in

B - Outer Ring Width

N/A 355 mm13.9760 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 43200000 N9700000 lbf
e Factor1 N/A 0.19

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius3 N/A 7 mm0.280 in

Shaft Backing Shoulder Diameter

N/A 1293.000 mm50.890 in

Housing Backing Shoulder Diameter

N/A 1558.000 mm61.340 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 19200000 N4320000 lbf

Thermal Reference Speed - Grease 

N/A 160 rpm
Thermal Reference Speed - Oil4 N/A 170 rpm

Key Dimensions

Y0 Factor5 N/A 3.42

Factors

Y1 Factor 6 N/A 3.5
Y2 Factor 7 N/A 5.21
Geometry Factor (Cg)8 N/A 0.170
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.