Bore (d) |
N/A 500 mm |
O.D. (D) |
N/A 720 mm28.3470 in |
Width (B) |
N/A 167 mm6.575 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 4290000 N965000 lbf |
| e Factor1 | N/A 0.21 |
| Max Shaft Fillet Radius2 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 550.000 mm21.700 in |
Housing Backing Shoulder Diameter |
N/A 673.000 mm26.500 in |
Design Unit |
N/A Metric |