
Design Unit |
N/A Metric |
Bore (d) |
N/A 630.000 mm |
O.D. (D) |
N/A 920 mm36.221 in |
B' - Inner Ring Width |
N/A 212 mm8.347 in |
B - Outer Ring Width |
N/A 212 mm8.3470 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 13400000 N3010000 lbf |
| e Factor1 | N/A 0.21 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 697.000 mm27.400 in |
Housing Backing Shoulder Diameter |
N/A 858.000 mm33.800 in |