O.D. (D) |
N/A 38.583 in |
Width (B) |
N/A 9.055 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 7890000 N1770000 lbf |
| e Factor1 | N/A 0.22 |
| Max Shaft Fillet Radius2 | N/A 0.24 in |
Shaft Backing Shoulder Diameter |
N/A 29.300 in |
Housing Backing Shoulder Diameter |
N/A 35.9000 in |
Design Unit |
N/A Metric |