
Design Unit |
N/A Metric |
Bore (d) |
N/A 670 mm |
O.D. (D) |
N/A 980 mm38.583 in |
B' - Inner Ring Width |
N/A 230 mm9.055 in |
B - Outer Ring Width |
N/A 230 mm9.0550 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 15800000 N3540000 lbf |
| e Factor1 | N/A 0.22 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 744.000 mm29.300 in |
Housing Backing Shoulder Diameter |
N/A 911.000 mm35.9000 in |