Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 750 mm

O.D. (D)

N/A 1090 mm42.913 in

B' - Inner Ring Width

N/A 250 mm9.843 in

B - Outer Ring Width

N/A 250 mm9.8430 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 18700000 N4210000 lbf
e Factor1 N/A 0.21

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 830.000 mm32.7000 in

Housing Backing Shoulder Diameter

N/A 1016 mm40.0000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 9330000 N2100000 lbf

Thermal Reference Speed - Grease 

N/A 300 rpm
Thermal Reference Speed - Oil4 N/A 330 rpm

Key Dimensions

Y0 Factor5 N/A 3.18

Factors

Y1 Factor 6 N/A 3.26
Y2 Factor 7 N/A 4.85
Geometry Factor (Cg)8 N/A 0.1347
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.