Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 800 mm

O.D. (D)

N/A 1150 mm45.276 in

B' - Inner Ring Width

N/A 258 mm10.158 in

B - Outer Ring Width

N/A 258 mm10.1580 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 21100000 N4750000 lbf
e Factor1 N/A 0.19

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 888.000 mm35.000 in

Housing Backing Shoulder Diameter

N/A 1075.000 mm42.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 10200000 N2300000 lbf

Thermal Reference Speed - Grease 

N/A 270 rpm
Thermal Reference Speed - Oil4 N/A 300 rpm

Key Dimensions

Y0 Factor5 N/A 3.43

Factors

Y1 Factor 6 N/A 3.5
Y2 Factor 7 N/A 5.22
Geometry Factor (Cg)8 N/A 0.1402
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.