Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 850 mm

O.D. (D)

N/A 1220 mm48.032 in

B' - Inner Ring Width

N/A 272 mm10.7087 in

B - Outer Ring Width

N/A 272 mm10.7087 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 23000000 N5180000 lbf
e Factor1 N/A 0.2

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 938.000 mm36.900 in

Housing Backing Shoulder Diameter

N/A 1139.000 mm44.800 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 11100000 N2500000 lbf

Thermal Reference Speed - Grease 

N/A 250 rpm
Thermal Reference Speed - Oil4 N/A 280 rpm

Key Dimensions

Y0 Factor5 N/A 3.3

Factors

Y1 Factor 6 N/A 3.37
Y2 Factor 7 N/A 5.02
Geometry Factor (Cg)8 N/A 0.1384
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.